This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

±0.25

% Standard Accuracy, FS

5

Typical lead time (business days) for standard configurations. Contact factory for more information.

Benefits

  • Custom Polyurethane or ETFE Cable Lengths
  • Welded 316SS Body Construction
  • Long Life Vent Filter or Aneroid Bellows
  • Custom Level Ranges up to 115 ft. (35 m) H2O
  • Optional Lifetime Lightning Protection

Applications

  • Lift station monitoring
  • Wastewater
  • Slurry Tanks
  • Pump control  
  1. Configuring KPSI Liquid Level Transducer Part Numbers (English)

Learn how to configure a part number for KPSI analog and digital liquid level transducers including: 300, 500, 600, and 700 Series.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Water-Level Sensor Type  Analog Water Level Sensors

  • Water-Level Sensor Style  Gauge

Configuration Features

  • Electrical Connection  1/2 MNPT Conduit Fitting with Gland Cable Seal, 1/2 MNPT Conduit Fitting with Overmold Cable Seal

  • Pressure Port/Fitting  PTFE Coated Elastomeric Diaphragm

Electrical Characteristics

  • Water-Level Sensor Supply Voltage (V) 9 – 28

Body Features

  • Port Material  316 SS

Dimensions

  • Cable Length (ft) 20, 30, 40, 50, 75, 80, 82, 100, 401

Usage Conditions

  • Operating Temperature Range  -20 – 60 °C [ -4 – 140 °F ]

Operation/Application

  • Pressure Range  0 – 10 psi, 0 – 15 psi, 0 – 5 psi, 0 – 8 psi, 10 psi, 15 psi, 5 psi

  • Water-Level Sensor Accuracy  ± .25% FS

  • Output/Span  4 – 20 mA

  • Proof Pressure Range  2X FS

Other

  • Sensor Options  Lightning Protection, None

Reference Number

  • TE Internal Number CAT-WLS0008

Related Materials

Datasheets & Catalog Pages

Agency Approvals

Agency Approval Document