This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity (TE) manufactures the KPSI water level sensors in standard design packages to ensure quick delivery. The configurations above can be ordered online to ensure fast order processing through credit card or PayPal.  Orders can be placed and processed throughout the US with shipments within five business days.  These sensors offer a combination of high quality, competitive pricing, and quick turnaround. Various front end configurations and options such as cable length and lightning protection are available. For options not available for online purchase, please contact us to configure the best sensor option for your needs.

±0.25

Static accuracy options from ±0.25% to 1.0% FS

5 PSI

Pressure ranges starting at 5 PSI

mA

4-20mA Output Signal

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Water-Level Sensor Type  Analog Water Level Sensors

  • Water-Level Sensor Style  Gage, Vented Gage

Configuration Features

  • Pressure Port/Fitting  Open Face, PTFE Coated Elastomeric Diaphragm, PTFE Coated Elastomeric Diaphragm with Diaphragm Protector (Cage)

  • Electrical Connection  1/2 MNPT Conduit Fitting with Overmold Cable Seal, Overmold Cable Seal

Electrical Characteristics

  • Water-Level Sensor Supply Voltage (V) 9 – 28

Body Features

  • Port Material  316 SS

Dimensions

  • Cable Length (ft) 100, 20, 30, 40, 50

Usage Conditions

  • Operating Temperature Range  -20 – 60 °C [ -4 – 140 °F ]

Operation/Application

  • Water-Level Sensor Accuracy  ± .25% FS, ± .5% FS, ± 1% FS

  • Pressure Range  10 psi, 15 psi, 5 psi

  • Output/Span  4 – 20 mA

  • Proof Pressure Range  2X FS

Other

  • Options  Lightning Protection, None

Reference Number

  • TE Internal Number CAT-WLS0000

Related Materials

Datasheets & Catalog Pages