This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Antenna Connection Type  Cable Assembly

  • Antenna Connector Type  Plug, SMA Plug

Configuration Features

  • Number of Ports  2, 3, 4

  • Antenna Style  External

  • Antenna Type  Enclosure

  • Antenna Protocol  Wi-Fi

  • Band Type  Dual Band

Electrical Characteristics

  • Impedance (Ω) 50

  • Active Antenna  No

  • VSWR (Max)  <2:1

Signal Characteristics

  • Gain (Max) (dB) 5

  • Frequency Band (MHz) 2400 – 2485, 4900 – 6000

Body Features

  • Product Weight  225 g [ 7.94 oz ]

Mechanical Attachment

  • Mounts To  Vehicle Ceiling

  • Mounting Retention Type  Adhesive

  • Region  Global

Dimensions

  • Cable Insulation Diameter (Max)  5 mm [ .2 in ]

  • Cable Length  2000 mm [ 78.74 in ]

  • Product Height  30 mm [ 1.18 in ]

Usage Conditions

  • Application by Region  Wi-Fi - Global - 4900 – 5875 MHz

Operation/Application

  • Wireless Standard  LTE, UMTS, US Dual, EU Triband & WCDMA

Industry Standards

  • Wireless Application  Wi-Fi

Packaging Features

  • Packaging Method  Bag/Box

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.