Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Rotary Displacement Sensor - Potentiometer Product Type
Potentiometer
Configuration Features
-
Electrical Connection
Gold Plated Brass Terminals
Electrical Characteristics
-
Rotary Displacement Sensor - Potentiometer Supply Voltage (VDC)
3.3 – 48
-
Input Current (W)
Vsupply/10KΩ, Vsupply/5KΩ
-
Output Current (Max) (mA)
10 mA
Body Features
-
Angular Sensing Range (°)
354
-
Weight (oz)
3.5
Dimensions
-
Shaft Diameter
6.35 mm [ .25 in ]
Usage Conditions
-
Temperature Coefficient of Output (ppm/°C)
400
-
Operating Temperature Range
-65 – 125 °C [ -87 – 257 °F ]
Packaging Features
-
Rotary Displacement Sensor - Potentiometer Package
Dia 2.000 in (Size 20) Housing
Other
-
Non-Linearity (FSO) (%)
±.5
-
Output Voltage Range
Ratiometric (0-Vsupply)
-
Sensitivity
Virtually Infinite
-
Non Repeatability and Hysterisis
Mechanical Backlash < .1°
-
Torque (in-lbs)
.5
-
Bearings
ABEC 3 Precision
Reference Number
-
TE Internal Number
CAT-RDP0015