This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Wall Type  Single

  • Product Family  RNF-100

Electrical Characteristics

  • Voltage (Max) (kV) .6

Body Features

  • Material  Irradiated Modified Polyolefin

  • Shrink Ratio  2:1

  • Color  Black, Blue, Gray, Green, Orange, Violet, White, Yellow

  • Flexibility  Flexible

  • Fluid Type  Gasoline, Hydraulic Fluid, Lubricating Oil, Water

Dimensions

  • Expanded Inside Diameter (Min) (mm) 1.2, 25.4, 4.8, 50.8, 76.2, 9.5

  • Expanded Inside Diameter (Min) (in) .046, .187, .375, 1, 2, 3

  • Recovered Inside Diameter (Max) (mm) .6, 12.7, 2.4, 25.4, 38.1, 4.8

  • Recovered Inside Diameter (Max) (in) .023, .093, .187, .5, 1, 1.5

  • Size Range (mm) .6 – 1.2, 2.4 – 4.8, 4.8 – 9.5, 12.7 – 25.4, 25.4 – 50.8, 38.1 – 76.2

  • Size Range (in) .023 – .046, .093 – .187, .187 – .375, .5 – 1, 1 – 2, 1.5 – 3

  • Recovered Wall Thickness (Nominal) (mm) .4, .51, .64, .89, 1.14, 1.27

  • Recovered Wall Thickness (Nominal) (in) .016, .02, .025, .035, .045, .05

  • Recovered Wall Thickness (Tolerance) (mm) .08, .12, .16, .2

  • Recovered Wall Thickness (Tolerance) (in) .003, .005, .007, .008

Usage Conditions

  • Shrink Temperature (Min) (°C) 95

  • Flammability  Flame-Retardant

  • Operating Temperature Range (°C) -55 – 135

  • Resistant To  Abrasion, Fluids, Mechanical Damage, Strain

  • Recovery Temperature (°C) 121

  • Fluid Resistance  Splash Protection

Product Availability

  • Applicable Region  Global

Packaging Features

  • Packaging Method  Reel

Other

  • Low Outgassing  No

  • Product Source  Czech Republic

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.