Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Wall Type
Single Wall
-
Product Family
RNF-3000
Electrical Characteristics
Body Features
-
Primary Product Color
Black, Blue, Brown, Clear, Gray, Green, Orange, Red, White, Yellow
-
Shrink Ratio
3:1
-
Primary Product Material
Irradiated Modified Polyolefin
-
Flexibility
Flexible
-
Fluid Type
Gasoline, Hydraulic Fluid, Lubricating Oil, Water
Dimensions
-
Expanded Inside Diameter (Min) (mm)
1.5, 3, 4.5, 6, 9, 12, 18, 24, 39
-
Expanded Inside Diameter (Min) (in)
.06, .118, .177, .236, .354, .472, .709, .945, 1.534
-
Recovered Inside Diameter (Max) (mm)
.5, 1, 1.5, 2, 3, 4, 6, 8, 13
-
Recovered Inside Diameter (Max) (in)
.019, .039, .059, .079, .118, .157, .236, .315, .512
-
Heat Shrink Tubing Size Range (mm)
.5 – 1.5, 1 – 3, 1.5 – 4.5, 2 – 6, 3 – 9, 4 – 12, 6 – 18, 8 – 24, 13 – 39
-
Heat Shrink Tubing Size Range (in)
.019 – .06, .039 – .118, .059 – .177, .079 – .236, .118 – .354, .157 – .472, .236 – .709, .315 – .945, .512 – 1.534
-
Recovered Wall Thickness (Nominal) (mm)
.45, .55, .65, .75, .85, 1, 1.15
-
Recovered Wall Thickness (Nominal) (in)
.018, .022, .026, .03, .033, .039, .045
-
Cut Length (mm)
1220
-
Cut Length (in)
48.03, 48.031
-
Recovered Wall Thickness (Tolerance) (mm)
.1, .12, .18, .2
-
Recovered Wall Thickness (Tolerance) (in)
.003, .004, .007, .008
Usage Conditions
-
Heat Shrink Tubing Flammability
Flame-Retardant, Non-Flame-Retardant
-
Operating Temperature Range (°C)
-55 – 135
-
Heat Shrink Tubing Resistance
Abrasion, Fluids, Mechanical Damage, Strain Relief
-
Recovery Temperature (°C)
120
-
Fluid Resistance
Splash Protection
-
Shrink Temperature (Min) (°C)
80
Packaging Features
-
Packaging Method
Bag & Box, Box, Stick
Other
-
Meets Low Outgassing Requirements
No
-
Product Source
Czech Republic
Reference Number
-
TE Internal Number
CAT-R21-R529B