This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Antenna Connection Type  Cable Assembly

  • Antenna Connector Type  SMA Plug

  • Connection Type  SMA Plug

Configuration Features

  • Bands  LTE World Band

  • Antenna Style  External

  • Antenna Type  Enclosure

Signal Characteristics

  • Frequency Band (MHz) 1565 – 1585, 2400 – 2485, 4900 – 6000, 698 – 960

Body Features

  • Product Weight (g) 262.7

Mechanical Attachment

  • Mounting Retention Type  Adhesive

  • Mounts To  Vehicle Rooftop

  • Mounting Style  External Antenna

Dimensions

  • Cable Length  300 mm [ 11.811 in ]

  • Product Length  172 mm [ 6.77 in ]

  • Product Width  61 mm [ 2.4 in ]

  • Product Height  51 mm [ 2 in ]

Industry Standards

  • Wireless Application  GPS, LTE, Wi-Fi, WiMAX

Packaging Features

  • Packaging Method  Bag/Box

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.