This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

High directional gain 2x2 MiMO signal boosting antenna for 2G, 3G, 4G and many 5G networks. The antenna is equipped to provide client side MiMo and diversity support for 2G, 3G, 4G and many 5G networks.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Antenna Connection Type  Cable Assembly, SMA

  • Antenna Connector Type  N-Type Socket, SMA Plug

Configuration Features

  • Number of Ports  2

  • Antenna Style  External

  • Antenna Type  Enclosure

  • Antenna Protocol  LTE / UMTS / US DUAL / EU TRIVAND / WCDMA, LTE MIMO

  • Band Type  Triple Band

Electrical Characteristics

  • Impedance (Ω) 50

  • Active Antenna  No

  • VSWR (Max)  < 2.0:1

Signal Characteristics

  • Gain (Max) (dB) 3.9

  • Frequency Band (MHz) 1710 – 2700, 3400 – 3800, 698 – 960

Body Features

  • Product Weight (g) 1300, 600, 955

  • Product Weight (oz) 21.16, 33.68, 45.85

Mechanical Attachment

  • Mounts To  Wall

  • Mounting Retention Type  Bracket

  • Polarization  Vertical Linear

  • Region  Global

Dimensions

  • Cable Insulation Diameter (Max)  5 mm [ .2 in ]

  • Cable Length (mm) 300, 5000

  • Cable Length (in) 12, 196

  • Product Length (mm) 19.94, 94

  • Product Length (in) 3.7, 3.731

  • Product Width  180 mm [ 7.1 in ]

  • Product Height  230 mm [ 9 in ]

Usage Conditions

  • Application by Region  CDMA - Americas - 1850 – 1990 MHz, CDMA - Americas - 824 – 894 MHz, GSM - Americas - 1850 – 1990 MHz, GSM - Americas - 824 – 894 MHz, GSM - EU - 1710 – 1880 MHz, GSM - EU - 880 – 960 MHz, LTE - Americas - 824 – 894 MHz, LTE - EU - 1710 – 1880 MHz, LTE - EU - 880 – 960 MHz, LTE - Global - 1920 – 2170 MHz, LTE All Band - 2300 – 2700 MHz, LTE All Band - 698 – 960 MHz

Operation/Application

  • Wireless Standard  EU Cellular, EU Dual Band, LTE, UMTS, US Dual, EU Triband & WCDMA, US Dual & EU Dual & WCDMA

  • Coverage Type  Directional

  • Antenna Environment  Outdoor

Industry Standards

  • Wireless Application  4G, 5G, CDMA 1900, CDMA 850, Cellular, GSM, GSM 1800, GSM 900, LTE, UMTS

Packaging Features

  • Packaging Method  Bag & Box

Other

  • Precision Level  Standard

Reference Number

  • TE Internal Number CAT-R131-AN862

Related Materials

Datasheets & Catalog Pages