This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Improved operational efficiency with the rugged, heavy-duty, M9100 pressure transducer
m9100 pressure transducer

TE Connectivity’s (TE) M9100 hydraulic transducer measures fluid pressures up to 700 bar in extreme conditions. Based on strain gage technology, the sensor provides durability and excellent performance in the presence of high temperatures and high levels of vibrations. An innovative snubber design ensures durability against pressure spikes and is available with select standard configurations. With its simple design the M9100 is less prone to errors and maintenance is reduced to a minimum. The robust package ensures reliable sensor operation while submerged in water or in contact with harsh media.  System design-in is eased by the excellent EMI/EMC performance of the M9100. The sensor withstands nearby electrical noise and can be installed next to EMI emitting components. Furthermore, a high level of electrical protection to the power supply makes the sensor more robust to poor power supply control and reduces the risk of system issues. With a 27 mm hex and low vertical profile (down to 50 mm), the M9100 hydraulic transducer is designed for durable connection systems by including a TE DEUTSCH DT type connector.  The transducer ensures performance in the extreme conditions found in the hydraulic systems that are part of off-road vehicles, construction, and industrial equipment.

 

Benefits

  • Pressure ranges to 700bar (10,000 psi)
  • -40 to 125°C operating temperature
  • ±0.25% accuracy (FSO)
  • ±2% total error band
  • 5X rated burst pressure
  • ISO11552 compliant EMC performance
  • Optional snubber

Applications

  • Hydraulic systems
  • Construction vehicles and equipment
  • Agricultural vehicles & machines
  • Hydrostatic transmissions
  • Hydrostatic brakes
  • Hydraulic cylinders
  • Lift equipment
  • Compressed gas storage
  1. M9100 Pressure Transducer Overview (English)

TE Connectivity’s M9100 hydraulic pressure transducer measures fluid pressures up to 700 bar in extreme conditions. The rugged design and reliable performance of the M9100 addresses the pressure sensing needs of heavy-duty applications.

FAQ

FREQUENTLY ASKED QUESTIONS

Q: What pressure ranges are available?

A: 7 ranges from 40 to 700 bar (500 to 10,000 psi)

 

Q: What references are available?

A: Only a Gauge reference is available

 

Q: What is the pressure accuracy?

A: ±0.25% F.S.  

 

Q: What is the total error band (TEB)?

A: ±1.0 % F.S.  0°C to 100°C; ±2% F.S. -40°C to +125°C

 

Q: What type of outputs are available?

A: The M9100 provides a ratiometric analog output with an input voltage range from 4.75V – 5.25V

 

Q: What pressure sensing technology does the M9100 utilize?

A: The M9100 uses TE’s proven glass fused Microfused technology that is machined from a single piece of stainless steel with no welds

 

Q: Is there a way to prevent pressure spikes in the system from damaging the sensor?

A: The M9100 is available with an optional snubber. The pressure snubber works by evening out pressure fluctuations. Snubbers do not alter the pressure of the process but reduce the pulsation in the line.

 

Q: What are the proof pressure and burst pressure?

A: 2X rated (proof) and 5X rated to 20K psi (burst)​

 

Q: What is the IP rating of the assembly?

A: The assembly is rated to IP69/IP6K9K (ISO 20653)

 

Q: What built in diagnostics are available?

A: The M9100 uses an AECQ100 ASIC with built in diagnostics to improve system detection of typical sensor issues.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Transducer Sensor Type  Industrial Pressure Transducers

  • Pressure Type  Gage

Configuration Features

  • Pressure Port/Fitting  1/4 MNPT, 9/16-18 UNF, G1/4 B2351 Male, M12x1.5mm ISO6149-2, M14 x 1.5mm ISO 6149-2

  • Electrical Connection  Deutsch DT04-3P

Electrical Characteristics

  • Pressure Transducer Supply Voltage (V) 4.75 – 5.25

Body Features

  • Port Material  17-4PH

Dimensions

  • Dimensions (mm) Hex 27 x Length 39.1 + Port

Usage Conditions

  • Pressure (bar) 34.47, 40, 50, 400, 500, 700

  • Pressure (psi) 500, 580.15, 725.18, 5801.51, 7251.88, 10152.64

  • Operating Temperature Range (°C) -40 – 125, -40 – 125

  • Operating Temperature Range (°F) -40 – 257, -40 – 257

Operation/Application

  • Proof Pressure Range  2X Rated

  • Pressure Range  0 – 40 bar, 0 – 400 bar, 0 – 50 bar, 0 – 500 bar, 0 – 500 psi, 0 – 700 bar

  • Output/Span  .5 – 4.5 V

  • Pressure Accuracy  ±0.25% Span

Other

  • Options  No Snubber, Snubber

Reference Number

  • TE Internal Number CAT-PTT0070

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.