Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Family
PS2
-
Position Switch Sensor Product Type
Position Switch
-
Actuation
Position
Electrical Characteristics
-
Maximum Switching Current (A)
1
-
Maximum Switching Voltage (VDC)
250
-
Power Rating (Max) (W)
15
-
Cable Wiring
Left
Mechanical Attachment
-
Position Switch Sensor Mounting (mm)
6.4 x 19.5 x 28.5
Other
-
Compatible Magnet
PM101, PM102
Reference Number
-
TE Internal Number
CAT-PSS0007