Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Line Power Voltage Requirements (VAC):
100 – 240
-
Signal Conditioning - LVDT/RVDT Output Type (VDC):
0 – 10, ±10, ±5
-
Excitation Voltage (Vrms):
1, 3
Signal Characteristics
-
Line Power Frequency Requirements (Hz):
47 – 63
-
Excitation Frequency (kHz):
2.5 – 10
Mechanical Attachment
-
Signal Conditioning - LVDT/RVDT Mounting :
1/4 DIN Panel Mount
Usage Conditions
-
Operating Temperature Range :
0 – 55 °C [ 32 – 131 °F ]
Operation/Application
-
Calibration Procedure :
Push-Button
Industry Standards
-
Digital Communication :
RS-232
Other
-
Transducer Type :
LVDT or RVDT with 5 or 6 wires
-
Transducer Channels :
2
-
Display :
LCD