This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Plug & Play Accelerometers in Stock. TE Connectivity (TE) manufactures a variety of plug & play accelerometers for various applications and industries. For customers that have a more immediate need for products in inventory or those early in the design stage of a project, TE offers products in stock through various channel distribution partners. These are popular, standard configurations to compliment our customization capability.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Accelerometer Type  3-Wire Voltage, MEMS DC

  • Sensor Type  AC Response Plug & Play Accelerometers, DC Response Plug & Play Accelerometers

Configuration Features

  • Electrical Connection  Integral Cable

Electrical Characteristics

  • Full Scale Output Voltage (VDC) .5 – 4.5, ±2

  • Excitation Voltage (VDC) 5 – 30, 7 – 36

Signal Characteristics

  • Frequency Response (Hz) 0-200, 2-6000

Body Features

  • Number of Axes  1, 3

  • Weight (g) 3.6, 50

  • Weight (oz) .126, .175

  • Material  Anodized Aluminum, Nylon 6-6

Mechanical Attachment

  • Mounting Type  Adhesive, Screw

Usage Conditions

  • Operating Temperature  -40 – 85 °C [ -40 – 185 °F ]

Other

  • Acceleration Range (±) (g) 2, 6, 40, 160

  • Sensitivity  1000 mV/g, 12.5 mV/g, 333 mV/g, 50 mV/g

  • Nonlinearity (%FSO) ±1

Related Materials

No documentation available. 

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.