Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Type
Digital
-
Product Type
RHT
Electrical Characteristics
-
Nominal Resistance @25°C (kΩ)
10
-
Supply Voltage (VDC)
16
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Humidity Operating Range (%RH)
0 – 100
-
Sensitivity (Hz/%RH)
-12
Other
-
Response Time (seconds)
10
-
Accuracy (%RH)
±3
-
β-Value Tolerance (%)
1
-
β-Value B25/100
3380
Reference Number
-
TE Internal Number
CAT-PCBM0001