This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Relay Type  Standard

Electrical Characteristics

  • Contact Limiting Breaking Current (A) 35

  • Coil Magnetic System  Monostable, DC

  • Coil Power Rating Class (mW) 1500

  • Coil Power Rating DC (mW) 2250

  • Coil Resistance (Ω) 1500

  • Coil Special Features  UL Coil Insulation Class F

  • Coil Voltage Rating (VDC) 12

  • Contact Voltage Rating (VAC) 277

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 4000

  • Contact Limiting Continuous Current (A) 35

  • Insulation Creepage Between Contact & Coil  4 mm [ .157 in ]

  • Contact Limiting Making Current (A) 35

  • Insulation Creepage Class (mm) 3 – 5.5

  • Contact Limiting Short-Time Current (A) 35

  • Insulation Initial Dielectric Between Open Contacts (Vrms) 2500

  • Insulation Initial Dielectric Between Coil & Contact Class (V) 3500 – 4000

Body Features

  • Product Weight  30 g [ 1.058 oz ]

  • Insulation Special Features  Tracking Index of Relay Base PTI325

Contact Features

  • Contact Arrangement  1 Form A (NO)

  • Contact Current Class (A) 16, 30 – 50

  • Contact Current Rating (Max) (A) 35

  • Contact Material  AgNi

  • Contact Number of Poles  1

  • Terminal Type  PCB-THT

  • Contact Special Features  1.5mm Contact Gap

Mechanical Attachment

  • Relay Mounting Type  Printed Circuit Board

Dimensions

  • Product Length  32.5 mm [ 1.281 in ]

  • Product Width  27.4 mm [ 1.079 in ]

  • Width Class (Mechanical) (mm) 25 – 30

  • Insulation Clearance Class (mm) 2.5 – 4

  • Insulation Clearance Between Contact & Coil  3 mm [ .118 in ]

  • Height Class (Mechanical) (mm) 20 – 25

  • Product Height  20.4 mm [ .803 in ]

  • Length Class (Mechanical) (mm) 30 – 35

Usage Conditions

  • Environmental Category of Protection  RTII

  • Environmental Ambient Temperature Class (°C) 70 – 85

  • Environmental Ambient Temperature (Max)  85 °C [ 185 °F ]

Packaging Features

  • Packaging Method  Package, Tray

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.