This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Overview

These hermetically sealed LVDTs are CSA listed for use in hazardous locations.  Available in measuring ranges from 2 inches to 20 inches, HLIR 750 Series LVDT position sensors feature high resolution, excellent repeatability, and low hysteresis (typically better than 0.01% of full scale output for each). The maximum linearity error of these sensors is ±0.25% of full range output. Constructed entirely of stainless steel for environmental robustness, they feature a through-bore design which permits access to either or both ends of the LVDT’s core for better mechanical support and core guidance, and easier clean out in dusty or dirty locations. An HLIR LVDT’s lead wires exit through a radially mounted 1/2”-14 NPT male threaded fitting for easy attachment to conduit or an explosion-proof enclosure. 

BENEFITS

  • 4-20 mA output
  • CSA listed
  • Ranges from 2 to 20 inches
  • All stainless steel construction
  • ½” conduit leads outlet 

Features

Please review product documents or contact us for the latest agency approval information.  

Detailed product features are not currently available online. 

Related Materials

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.