This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE Connectivity introduces the new LUMAWISE Z45 LED Holder TE's broad offering of LED holders for chip-on-board (COB) LEDs. The Z45 LED holder is TE’s next generation LED holder using a high strength, highly reflective and halogen free housing material. It carries over from previous TE holders adhesive tape and poke-in wire connections for fast and easy assembly of the COB LEDs into the luminaire without the need for a clamping system. A standard 35mm screw pitch enables the use of standard heatsink drilling and mounting procedures, and a 120 degree optic angle incorporated to the housing of the Z45 holder keeps light loss to a minimum. TE’s LUMAWISE Z45 LED Holders enable compliance to the Zhaga book 3 standard and are compatible with other Zhaga LED lighting components.

3A

Maximum Electrical Current

60V

DC - Maximum Voltage

APPLICATIONS

• Spot Lights
• Down-lights
• Track Lights
• Street Lights
• General Lighting
• Horticultural Lighting

KEY FEATURES

  • Low profile
  • Poke-in contact
  • Halogen free
  • Highly reflective
  • LED-clamping
  • High COB-board size tolerance
  • Even distribution of pressure from LED across the heatsink

STANDARDS AND SPECIFICATIONS

• Standards: UL8574 and IEC 60838-2-2
• Application Specification: 114-133107

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Driver on Board  No

  • Programmable  No

  • COB Substrate Thickness (mm) 1

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

Configuration Features

  • Optics Alignment  No

  • Number of Positions  1

Electrical Characteristics

  • Operating Voltage (VDC) 60

Body Features

  • LED Family  BridgeLux V13, Citizen CLL032, Citizen CLU 034, Citizen CLU 036, Citizen CLU038, Citizen CLU710, Citizen CLU711, Citizen CLU720, Citizen CLU721, Cree CMT 1930, Everlight EAHP1919Wxx, Everlight EAHP2024 Series, Lextar PB16H, Lextar PB16U, Lextar PB19H, Lextar PB19U, Lextar PB26H, Lextar PB26U, Lumileds 1204 GEN 3, Lumileds 1204, Lumileds 1204CRSP, Lumileds 1205 GEN 3, Lumileds 1205, Lumileds 1205CRSP, Lumileds 1208 CRSP, Lumileds 1208 GEN 3, Lumileds 1208, Luminus CGM-14 GEN4, Luminus CHM 14, Luminus CHM-11-XH20, Luminus CHM-14-AC00, Luminus CHM-14-AC10, Luminus CHM-9-XH20/XH30, Luminus CLM-14 GEN 3, Luminus CLM-14 GEN4, Luminus CXM-11 GEN3, Luminus CXM-11 GEN4, Luminus CXM-11-AC00, Luminus CXM-11-XH00, Luminus CXM-14 Gen 3, Luminus CXM-14 GEN4, Osram s13 Series, Phillips FORTIMO LED SLM C PW G6 2024, Samsung LC016D, Samsung LC019D, Samsung LC030C, Seoul SAWS1564A, Seoul SAWS1566A, Seoul SDWx2F1A, Seoul SDWx3F1C, Sharp Mega Zenigata, Tridonic SLE-G6-LES 10, Tridonic SLE-G7-LES13, Tridonic SLE-G7-LES15

Contact Features

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Termination Method to Wire & Cable  Poke-In

Usage Conditions

  • Operating Temperature Range  -40 – 105 °C [ -40 – 105 °F ]

Operation/Application

  • Enables Zhaga Compatibility  Zhaga Inspired

  • Circuit Application  Power

Other

  • LED Manufacturer  Bridgelux, Citizen, CREE, Edison Opto, Everlight, Lextar, Lumileds, Luminus, Osram, Panasonic, Samsung, Seoul Semi, Sharp, Tridonic

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.