This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The LUMAWISE Endurance S connectors reduces the complexity of street lighting architecture by removing the need for auxiliary modules and the associated wiring. It consists of a standardized interface between the receptacle and module base or sealing cap. Which uses an integrated single gasket that can accommodate and seal both luminaire and module, using the same connection interface for either 40mm or 80mm diameter central management systems.

Benefits

  • Compact size allowing greater flexibility in luminaire design
  • Improved sealing to achieve IPx5 and IPx6 with no mounting screws
  • Simple insert and rotate to lock feature, no tooling needed and one handed operation to install allows luminaries to be simply and quickly upgraded
  • Reduces architecture complexity
  • Flexible mounting position. Upwards, downwards and sideways facing
  • Scalable solution allows use of Ø40 mm photocell and a Ø80 mm CMS with the same connection interface
  • Poke-in contacts reduces logistics issues with needing different wire lengths for different luminaires

Applications

  • Street and Road Lighting
  • Outdoor Luminaries
  • Photo Controls
  • Central Management Systems
  • Other sensor modules e.g. occupancy

 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Style  Accessory

  • Sealable  Yes

  • Zero Cross Tuning  Yes

  • Energy Metering Header  Yes

  • Connector Type  Connector Assembly

Configuration Features

  • Number of Positions  1

  • Keyed  Yes

Housing Features

  • Housing Material  LCP (Liquid Crystal Polymer)

  • Housing Color  Gray, Natural

Usage Conditions

  • Operating Temperature Range (°C) -40 – 90

  • IP Dust Sealing Level  6

  • IP Water Sealing Level  6

Packaging Features

  • Packaging Quantity  144, 48

  • Packaging Method  Box

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.