Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Lighting Connector Style
Plug/Receptacle
-
Lighting Product Type
Connector
-
Lighting Connector Type
Housing
-
Connector System
Wire-to-Wire
-
Sealable
No
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Rows
1, 2
-
Number of Positions
2, 3
Electrical Characteristics
-
Operating Voltage (Max) (VDC)
600
-
Operating Voltage (Max) (VAC)
600
Body Features
-
Primary Product Color
Natural, Orange
-
Primary Product Material
Polyamide - GF
Contact Features
-
Contact Mating Area Plating Material Finish
Matte
-
Contact Mating Area Plating Material
Tin
-
Contact Mating Area Plating Material Thickness
2 µm [ 78.74 µin ]
-
Wire Contact Termination Area Plating Material
Tin
-
Contact Current Rating (Max) (A)
5
Termination Features
-
Termination Method to Wire & Cable
Poke-In
Mechanical Attachment
-
Mating Alignment
With
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Centerline (Pitch)
6.75 mm [ .266 in ]
Dimensions
-
Connector Width (mm)
13.92, 15.11
-
Connector Width (in)
.548, .595
-
Connector Height (mm)
15.11, 21.21
-
Connector Height (in)
.595, .835
-
Wire Size (AWG)
18
-
Post-Mating Assembly Measurement (mm)
61.47, 61.54
-
Post-Mating Assembly Measurement (in)
2.42, 2.423
-
-
Usage Conditions
-
Operating Temperature Range
-40 – 95 °C [ -40 – 203 °F ]
Operation/Application
-
Circuit Application
Power
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Compatible With Approved Standards Products
CSA C22.2 No. 182.3, UL 2459
Packaging Features
-
Packaging Method
Loose Piece
-
Packaging Quantity
1
Reference Number
-
TE Internal Number
CAT-L6267-B2125