This product is not currently available. For more information, including distributor inventory, please contact us.

This product is not currently available. For more information, including distributor inventory, please contact us.

Build and price the product now

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Rectangular Power Connector Type  Header

  • Connector & Housing Type  Receptacle

  • Connector System  Wire-to-Board

  • Connector & Contact Terminates To  Printed Circuit Board

Electrical Characteristics

  • Operating Voltage (VAC) 300

  • Operating Voltage (VDC) 300

Contact Features

  • Contact Mating Area Plating Material  Tin

  • Contact Current Rating (Max) (A) 9

  • Contact Retention Within Housing  With

  • PCB Contact Termination Area Plating Material  Tin

Housing Features

  • Housing Material  Nylon 6/6 GF

Usage Conditions

  • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

Operation/Application

  • Circuit Application  Power & Signal

Industry Standards

  • UL Flammability Rating  UL 94V-0

  • Glow Wire Rating  GWT 750°C (Without Flame)

Packaging Features

  • Packaging Method  Bag

Reference Number

  • TE Internal Number CAT-G7534-H342

Related Materials