This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Force Sensors Elements in Stock. TE Connectivity (TE) manufactures a variety of force sensor elements for various applications and industries. For customers that have a more immediate need for products in inventory or those early in the design stage of a project, TE offers products in stock through various channel distribution partners. These are popular, standard configurations to compliment our customization capability.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sensor Type  OEM Compression Load Cells

Electrical Characteristics

  • Full Scale Range (Nm) 5, 15, 20

  • Full Scale Range (lbf) 10 – 10, 100 – 100, 200 – 200, 2000 – 2000, 25 – 25, 250 – 250, 50 – 50, 500 – 500

  • Supply Voltage (VDC) 5

Signal Characteristics

  • Output Signal  20 mV/V, 4V

Usage Conditions

  • Operating Temperature (°C) -40 – 85, 0 – 40, 0 – 50

  • Operating Temperature (°F) -40 – 185, 32 – 104, 32 – 122

Other

  • Force Direction  Compression

  • Zero Shift in CTR (% of FS) ±.05

  • Sensitivity Shift (% of FS) ±.05

  • Accuracy (% of FS) ±1

Related Materials

No documentation available. 

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.