This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The MS5803-01BA HE is the high endurance pad technology version of the MS5803-01BA pressure sensor module. It is optimized for altimeters and variometers with an altitude resolution of 10 cm. The sensor module includes a high linearity pressure sensor and an ultra low power 24 bit ΔΣ ADC with internal factory calibrated coefficients. It provides a precise digital 24 Bit pressure and temperature value and different operation modes that allow the user to optimize for conversion speed and current consumption. A high resolution temperature output allows the implementation of an altimeter/thermometer function without any additional sensor. The MS5803-01BA can be interfaced to virtually any microcontroller. The communication protocol is simple, without the need of programming internal registers in the device. The gel protection and antimagnetic stainless steel cap allows the use in 100m water resistant altimeter/compass watches. This new sensor module generation is based on leading MEMS technology and latest benefits from MEAS proven experience and know-how in high volume manufacturing of altimeter modules, which have been widely used for over a decade. The sensing principle employed leads to very low hysteresis and high stability of both pressure and temperature.  

BENEFITS

  • High resolution module, 10cm
  • Fast conversion down to 1 ms
  • Low power, 1 µA (standby < 0.15 µA)
  • Integrated  digital pressure sensor (24 bit ΔΣ ADC)
  • Supply voltage 1.8 to 3.6 V
  • Operating range: 10 to 1300 mbar, -40 to +85 °C
  • I2C and SPI interface (Mode 0, 3)
  • No external components (Internal oscillator)
  • Excellent long term stability
  • Hermetically sealable for outdoor devices
  • High Endurance (HM version) 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Board Level Pressure Sensor Type  Digital Pressure and Altimeter Sensor Modules

  • Board Level Pressure Sensor Style  Absolute

Electrical Characteristics

  • Board Level Pressure Sensor Supply Voltage (V) 1.8 – 3.6

Dimensions

  • Dimensions  6.2 x 6.4 mm [ .24 x .25 in ]

Usage Conditions

  • Pressure (bar) 1, 5

  • Pressure (psi) 14.5, 14.503, 72.51

  • Operating Temperature Range (°C) -40 – 125, -40 – 85

  • Operating Temperature Range (°F) -40 – 185, -40 – 257

Operation/Application

  • Output Interface  I²C and SPI (Mode 0, 3)

  • Pressure (mbar) 999.94, 1000, 5000

  • Pressure (inH2O) 401.44, 401.46, 2007.06

  • Pressure (mmHG) 750.02, 750.06, 3749.84

  • Proof Pressure Range  10 bar, 30 bar

  • Output/Span  24 bit ADC

  • Board Level Pressure Sensor Accuracy  ±120mbar, ±2.5mbar

  • Interface Type  I²C, SPI

  • Resolution  .012, .036

Packaging Features

  • Board Level Pressure Sensor Package  Surface Mountable

Other

  • Options  Fluoro Gel, Gel Plastic Caps, No Option, Transparent Gel with High Endurance, White Gel, White Gel with High Endurance

Reference Number

  • TE Internal Number CAT-BLPS0038

Related Materials

CAD Files

Datasheets & Catalog Pages