Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Board Level Pressure Sensor Type
Digital Pressure and Altimeter Sensor Modules
-
Board Level Pressure Sensor Style
Absolute
Electrical Characteristics
-
Board Level Pressure Sensor Supply Voltage (V)
1.8 – 3.6
Dimensions
-
Dimensions
6.2 x 6.4 mm [ .24 x .25 in ]
Usage Conditions
-
Pressure
30 bar [ 435.11 psi ]
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Output Interface
I²C and SPI (Mode 0, 3)
-
Pressure
30000 mbar [ 12055.9 inH2O ]
-
Pressure (mmHG)
22501.8
-
Proof Pressure Range
50 bar
-
Output/Span
24 bit ADC
-
Board Level Pressure Sensor Accuracy
±400mbar
-
Resolution
.5
Packaging Features
-
Board Level Pressure Sensor Package
Surface Mountable
Other
-
Options
No Option, White Gel, White Gel with High Endurance
Reference Number
-
TE Internal Number
CAT-BLPS0014