This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connection Type  SMA Plug

  • Product Type  Antenna

Configuration Features

  • Bands  Dual Band, GPS

  • Antenna Style  External

  • Antenna Type  Enclosure

  • Number of Ports  2, 3, 6

Electrical Characteristics

  • Impedance (Ω) 50

  • VSWR (Max)  <2:1

Signal Characteristics

  • Gain (Max) (dB) 5

  • Frequency Band (MHz) 1562 – 1612, 1710 – 2170, 2300 – 2700, 2300 – 3800, 4900 – 6000, 698 – 960

Body Features

  • Weight  260 g [ 9.17 oz ]

Mechanical Attachment

  • Mounting Style  External Antenna

  • Polarization  Right Hand Circular

  • Region  Global

Dimensions

  • Length of Coax Cable  300 mm [ 11.811 in ]

  • Length  170 mm [ 6.77 in ]

  • Width  60 mm [ 2.4 in ]

  • Height  50 mm [ 2.2 in ]

  • Diameter  2.8 mm [ .11 in ]

Usage Conditions

  • Application by Region  GPS - Global - 1565 – 1585 MHz, LTE - Global - 1920 – 2170 MHz, LTE All Band - 2300 – 2700 MHz, WLAN - Global - 2400 – 2483.5 MHz, WLAN - Global - 4900 – 5875 MHz

Operation/Application

  • Wireless Standard  GPS, LTE, UMTS, US Dual, EU Triband & WCDMA

Industry Standards

  • Wireless Application  GPS, GSM, LTE, WLAN

Packaging Features

  • Packaging Method  Bag/Box

Related Materials

Datasheets & Catalog Pages

Terms and Conditions

Please carefully read the disclaimer before using any of this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. If you do not agree to those terms and conditions, please click on the I Disagree link.

Disclaimer:
This information has been provided to your free of charge for your use but remains the sole property of TE Connectivity Corporation (''TE'') or SnapEDA,  Inc. or Ultra Librarian/EMA Design Automation, Inc. (collectively, "Company"). While Company has used reasonable efforts to ensure its accuracy, Company does not guarantee that it is error-free, not makes any other representation, warranty, or guarantee that the information is completely accurate or up-to-date. In many cases, the CAD data has been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Company expressly disclaims all implied warranties regarding this information, including but not limited to any implied warranties or merchantability or fitness for a particular purpose.