Product | TE Part # | Documents | Wireless Application | Antenna Connection Type | Antenna Connector Type | Cable Length | Antenna Style | Antenna Type |
---|
| FHQ69273CE-518QMAM | | Cellular, GPS, IoT, M2M, Wi-Fi | QMA | QMA Male | 5180 mm | External | Vehicular |
| VFD69383B1NJN-518Q | | Cellular, GNSS, IoT, LMR, M2M | SMA | SMA Male | 5180 mm | External | Vehicular |
| VFD69383B2NNN-518R | | Cellular, IoT, LMR, M2M | SMA | SMA Male | 5180 mm | External | Vehicular |
| VFD69383W1NJN-518Q | | Cellular, GNSS, IoT, LMR, M2M | SMA | SMA Male | 5180 mm | External | Vehicular |
| VFD69383W2NNN-518R | | Cellular, IoT, LMR, M2M | SMA | SMA Male | 5180 mm | External | Vehicular |
| VFH69383B22JU-518J | | Cellular, GNSS, IoT, LMR, M2M, Wi-Fi | SMA | SMA Male | 5180 mm | External | Vehicular |
| VFH69383B23JW-518J | | Cellular, GNSS, IoT, LMR, M2M, Wi-Fi | SMA | SMA Male | 5180 mm | External | Vehicular |
| VFP69383B22JN-518J | | Cellular, GNSS, IoT, LMR, M2M, Wi-Fi | SMA | SMA Male | 5180 mm | External | Vehicular |
| VFP69383B22JN-91L | | Cellular, GNSS, IoT, LMR, M2M, Wi-Fi | RP-SMA, SMA | RP-SMA Male, SMA Male | 910 mm | External | Vehicular |
| VFQ69383B21JN-518L | | Cellular, GNSS, IoT, LMR, M2M, Wi-Fi | RP-SMA, SMA | RP-SMA Male, SMA Male | 5180 mm | External | Vehicular |
| VFQ69383W21JN-518L | | Cellular, GNSS, IoT, LMR, M2M, Wi-Fi | RP-SMA, SMA | RP-SMA Male, SMA Male | 5180 mm | External | Vehicular |
| VFT69383B11JN-518L | | Cellular, GNSS, IoT, LMR, M2M, Wi-Fi | SMA | SMA Male | 5180 mm | External | Vehicular |
| VFT69383W11JN-518L | | Cellular, GNSS, IoT, LMR, M2M, Wi-Fi | RP-SMA, SMA | RP-SMA Male, SMA Male | 5180 mm | External | Vehicular |
| FHQ69273CD-518VC3 | | - | - | - | - | - | - |
| FHQ69273CD-518VC4 | | - | - | - | - | - | - |
| FHQ69273CD-518VC5 | | - | - | - | - | - | - |
| FHQ69273CD-518VC6 | | - | - | - | - | - | - |
| FHQ69273CE-518VC3 | | - | - | - | - | - | - |
| FHQ69273CE-518VC4 | | - | - | - | - | - | - |
| FHQ69273CE-518VC5 | | - | - | - | - | - | - |
| FHQ69273CE-518VC6 | | - | - | - | - | - | - |
| VFQ69383B11JU-518J | | - | - | - | - | - | - |
| VFQ69383B2NJU-518S | | - | - | - | - | - | - |
| VFQ69383W2NJU-518S | | - | - | - | - | - | - |
| VFT69383B2NJN-518Q | | - | - | - | - | - | - |
| VFT69383W2NJN-518Q | | - | - | - | - | - | - |