This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Antenna Connection Type  Flying Lead, MMCX, RP-SMA, RP-TNC, SMA, TNC

  • Antenna Connector Type  Flying Lead, MMCX, RP-SMA Male, RP-TNC Male, SMA Female, SMA Male, TNC Male

Configuration Features

  • Number of Ports  1

  • Antenna Style  External

  • Antenna Type  Dipole

Signal Characteristics

  • Gain (Max) (dB) 2.2, 3

  • Frequency Band (MHz) 1427 – 1511, 1575, 1710 – 2170, 1710 – 2700, 2400 – 2500, 698 – 960, 815 – 960

Dimensions

  • Cable Length  100 mm [ 3.94 in ]

Industry Standards

  • Wireless Application  Cellular

Reference Number

  • TE Internal Number CAT-A02-CHDA

Related Materials

Datasheets & Catalog Pages