Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
MHF, RP-SMA, RP-TNC, SMA, TNC
-
Antenna Connector Type
MHF1, RP-SMA Male, RP-TNC Male, SMA Male, TNC Male
Configuration Features
-
Number of Ports
1
-
Antenna Style
External
-
Antenna Type
Dipole, Stubby
Signal Characteristics
-
Gain (Max) (dB)
1, 2, 3.4, 5, 5.5
-
Frequency Band (MHz)
1850 – 1990, 2400 – 2483, 2400 – 2485, 2400 – 2500, 4910 – 5850, 5150 – 5850, 5875 – 4900
Industry Standards
-
Wireless Application
Bluetooth, Cellular, IoT, M2M, Wi-Fi
Reference Number
-
TE Internal Number
CAT-A01-WABDA