Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
N-Type, RP-SMA
-
Antenna Connector Type
N-Type Female, N-Type Male, RP-SMA Male
Configuration Features
-
Number of Ports
1
-
Antenna Style
External
-
Antenna Type
Sector
Signal Characteristics
-
Gain (Max) (dB)
5
-
Frequency Band (MHz)
2400 – 2500, 4900 – 5900
Dimensions
-
Cable Length (m)
.3, .91
-
Cable Length (ft)
.98, 2.99
-
Cable Length (mm)
304, 914
-
Cable Length (in)
11.97, 35.98
Industry Standards
-
Wireless Application
Wi-Fi
Reference Number
-
TE Internal Number
CAT-0-WSA