Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
N-Type, RP-SMA, RP-TNC
-
Antenna Connector Type
N-Type Female, RP-SMA Male, RP-TNC Male
Configuration Features
-
Number of Ports
1, 4
-
Antenna Style
External
-
Antenna Type
Low Profile, Squint
Signal Characteristics
-
Gain (Max) (dB)
3, 3.3, 6.3
-
Frequency Band (MHz)
2300 – 2400, 2400 – 2500, 2500 – 2700, 4900 – 5950, 5150 – 5875
Mechanical Attachment
-
Mounts To
Building Ceiling
Dimensions
-
Cable Length (m)
.31, .75, .91
-
Cable Length (ft)
1.02, 2.46, 2.99
-
Cable Length (mm)
305, 750, 910, 914
-
Cable Length (in)
12.01, 29.53, 35.83, 35.98
Industry Standards
-
Wireless Application
Wi-Fi
Reference Number
-
TE Internal Number
CAT-0-WDCMA