Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
N-Type, RP-SMA
-
Antenna Connector Type
N-Type Female, N-Type Female Fixed, N-Type Male, RP-SMA Male
Configuration Features
-
Number of Ports
1, 3, 4
-
Antenna Style
External
-
Antenna Type
Panel
Signal Characteristics
-
Gain (Max) (dB)
10.8, 12, 14.5, 15, 19, 24, 7.7, 9, 9.4, 9.6
-
Frequency Band (MHz)
2400 – 2483, 2400 – 2490, 2400 – 2500, 4900 – 5950, 4900 – 6000, 5150 – 5825, 5150 – 5900, 902 – 928
Dimensions
-
Cable Length (m)
.3, .91
-
Cable Length (ft)
.98, 2.99
-
Cable Length (mm)
304, 910
-
Cable Length (in)
11.97, 35.83
Industry Standards
-
Wireless Application
Cellular, IoT, M2M, Wi-Fi
Reference Number
-
TE Internal Number
CAT-0-WDA