Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
MMCX, RP-SMA
-
Antenna Connector Type
MMCX Male Right Angle, RP-SMA Male
Configuration Features
-
Number of Ports
1
-
Antenna Style
External
-
Antenna Type
Dipole, Stubby
Signal Characteristics
-
Gain (Max) (dB)
2
-
Frequency Band (MHz)
902 – 928
Industry Standards
-
Wireless Application
IoT, ISM, LoRaWAN, LPWAN, M2M, Wi-Fi
Reference Number
-
TE Internal Number
CAT-0-TRHDA