Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
SMA
-
Antenna Connector Type
SMA Female, SMA Male
Configuration Features
-
Number of Ports
1
-
Antenna Style
External
-
Antenna Type
Dipole, Stubby
Signal Characteristics
-
Gain (Max) (dB)
3
-
Frequency Band (MHz)
360 – 400, 698 – 806
Industry Standards
-
Wireless Application
Cellular, IoT, LMR, M2M
Reference Number
-
TE Internal Number
CAT-0-TRDA