Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
N-Type
-
Antenna Connector Type
N-Type Female Fixed
Configuration Features
-
Number of Ports
1
-
Antenna Style
External
-
Antenna Type
Panel
Signal Characteristics
-
Gain (Max) (dB)
13.8, 9
-
Frequency Band (MHz)
865 – 870, 902 – 928
Industry Standards
-
Wireless Application
RFID
Reference Number
-
TE Internal Number
CAT-0-RA