Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
NMO
-
Antenna Connector Type
NMO
Configuration Features
-
Number of Ports
1
-
Antenna Style
External
-
Antenna Type
Whip
Signal Characteristics
-
Gain (Max) (dB)
2.1, 5.15
-
Frequency Band (MHz)
136 – 144, 806 – 866, 825 – 896, 896 – 970
Reference Number
-
TE Internal Number
CAT-0-QVWA