Product | TE Part # | Documents | Wireless Application | Antenna Connection Type | Antenna Connector Type | Cable Length | Antenna Style | Antenna Type |
---|
| FG1360 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG1443 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG1480 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG1520 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG1523 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG1563 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG1623 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG16397 | | Cellular, IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG24005 | | IoT, LMR, M2M, Wi-Fi | N-Type | N-Type Female | - | External | Stick/Baton |
| FG24008 | | IoT, LMR, M2M, Wi-Fi | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4103 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4205 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4303 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4305 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4405 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4500 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4505W | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4603 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4605 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4607 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG4700 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG7466 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG8063 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG821-18503 | | Cellular, IoT, ISM, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG8240 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG8243 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG8960 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG8963 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG9020 | | IoT, ISM, LMR, LoRaWAN, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG9023 | | IoT, ISM, LMR, LoRaWAN, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| FG9026 | | IoT, ISM, LMR, LoRaWAN, LPWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| OC24005-FNF | | Wi-Fi | N-Type | N-Type Female Fixed | - | External | Stick/Baton |
| OC24005-FNM | | Wi-Fi | N-Type | N-Type Male Fixed | - | External | Stick/Baton |
| OC24519-FNM | | Wi-Fi | N-Type | N-Type Male Fixed | - | External | Stick/Baton |
| OC24527-FNF | | Wi-Fi | N-Type | N-Type Female Fixed | - | External | Stick/Baton |
| OC24527-FNM | | Wi-Fi | N-Type | N-Type Male Fixed | - | External | Stick/Baton |
| OC69271-FNF | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| OC69271-FNM | | Cellular, IoT, M2M | N-Type | N-Type Male | - | External | Stick/Baton |
| OC80271-FNF | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| OD24-7D5 | | Wi-Fi | N-Type | N-Type Female | - | External | Stick/Baton |
| OD24M-12 | | Wi-Fi | N-Type | N-Type Male | - | External | Stick/Baton |
| OD24M-5 | | Wi-Fi | N-Type | N-Type Male | - | External | Stick/Baton |
| OD24M-7 | | Wi-Fi | N-Type | N-Type Male | - | External | Stick/Baton |
| OD24M-9 | | Wi-Fi | N-Type | N-Type Male | - | External | Stick/Baton |
| OD49M-6 | | Wi-Fi | N-Type | N-Type Male | - | External | Stick/Baton |
| OD58M-12 | | Wi-Fi | N-Type | N-Type Male | - | External | Stick/Baton |
| OD5WM-6 | | Wi-Fi | N-Type | N-Type Male | - | External | Stick/Baton |
| OD9-11D1 | | IoT, LoRaWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| OD9-5 | | IoT, LoRaWAN, M2M | N-Type | N-Type Female | - | External | Stick/Baton |
| OD9-6 | | IoT, LoRaWAN, M2M | N-Type | N-Type Female | 457 mm | External | Stick/Baton |
| OD9-8 | | IoT, LoRaWAN, M2M | N-Type | N-Type Female | 457 mm | External | Stick/Baton |
| ODH24-13 | | Wi-Fi | N-Type | N-Type Female | - | External | Stick/Baton |
| OF86315-FNF | | IoT, ISM, LoRaWAN, LPWAN, M2M | N-Type | N-Type Female Fixed | - | External | Stick/Baton |
| OP24516SX-91NM | | Wi-Fi | N-Type | N-Type Male | 910 mm | External | Stick/Baton |
| OP24516SX-91RSMM | | Wi-Fi | RP-SMA | RP-SMA Male | 910 mm | External | Stick/Baton |
| S2406BFNM | | Wi-Fi | N-Type | N-Type Male | - | External | Stick/Baton |
| S3307BPNF | | Cellular | N-Type | N-Type Female | - | External | Stick/Baton |
| S8060B | | IoT, M2M | N-Type | N-Type Female | 431 mm | External | Stick/Baton |
| S8960B | | IoT, LoRaWAN, M2M | N-Type | N-Type Female | 431 mm | External | Stick/Baton |
| S8963B | | IoT, LoRaWAN, M2M | N-Type | N-Type Female | 584 mm | External | Stick/Baton |
| S8964B | | IoT, LoRaWAN, M2M | N-Type | N-Type Female | 581 mm | External | Stick/Baton |
| FG4065 | | - | - | - | - | - | - |
| FG4507 | | - | - | - | - | - | - |
| OC35506P-FNF | | - | - | - | - | - | - |
| OF84005-FNF | | - | - | - | - | - | - |