This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Antenna Connection Type  NMO

  • Antenna Connector Type  NMO

Configuration Features

  • Number of Ports  1

  • Antenna Style  External

  • Antenna Type  Whip

Signal Characteristics

  • Gain (Max) (dB) 2, 2.4, 2.5, 5

  • Frequency Band (MHz) 132 – 174, 144 – 174, 200 – 225, 406 – 430, 430 – 450, 450 – 470, 470 – 490, 490 – 512, 806 – 866, 896 – 970

Industry Standards

  • Wireless Application  IoT, ISM, LMR, LPWAN, M2M

Reference Number

  • TE Internal Number CAT-0-NGPVWA

Related Materials

No documentation available.