Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
NMO
-
Antenna Connector Type
NMO
Configuration Features
-
Number of Ports
1
-
Antenna Style
External
-
Antenna Type
Whip
Signal Characteristics
-
Gain (Max) (dB)
0, 2.1
-
Frequency Band (MHz)
144 – 148, 150 – 174, 440 – 450, 450 – 470
Industry Standards
-
Wireless Application
IoT, LMR, M2M
Reference Number
-
TE Internal Number
CAT-0-MVWA