Product | TE Part # | Documents | Wireless Application | Antenna Connection Type | Antenna Connector Type | Cable Length | Antenna Style | Antenna Type |
---|
| PC8010N | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| PC804N | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| PC806N | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| PC8910N | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| PC9010N | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| PC9013N | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| PC904N | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| PC906N | | Cellular, IoT, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| PLC1506 | | LMR | UHF | UHF Female | - | External | Yagi/Log Periodic |
| PLC1509 | | LMR | UHF | UHF Female | - | External | Yagi/Log Periodic |
| PLC1586 | | LMR | UHF | UHF Female | - | External | Yagi/Log Periodic |
| PLC1589 | | LMR | UHF | UHF Female | - | External | Yagi/Log Periodic |
| PLC1666 | | LMR | UHF | UHF Female | - | External | Yagi/Log Periodic |
| PLC1669 | | LMR | UHF | UHF Female | - | External | Yagi/Log Periodic |
| PLC4510 | | LMR | UHF | UHF Female | - | External | Yagi/Log Periodic |
| PLC456 | | LMR | UHF | UHF Female | - | External | Yagi/Log Periodic |
| Y1505 | | LMR | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| Y80612 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| Y8063 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| Y8066 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| Y89612 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| Y8966 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YA9-11 | | Cellular, IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | 460 mm | External | Yagi/Log Periodic |
| YA9-13 | | Cellular, IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | 460 mm | External | Yagi/Log Periodic |
| YA9-9 | | Cellular, IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | 460 mm | External | Yagi/Log Periodic |
| YB8966-L | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YE240015 | | Wi-Fi | N-Type | N-Type Female | 457 mm | External | Yagi/Log Periodic |
| YF450112-61NF | | LMR | N-Type | N-Type Female | 610 mm | External | Yagi/Log Periodic |
| YF45018-61NF | | LMR | N-Type | N-Type Female | 610 mm | External | Yagi/Log Periodic |
| YF880012-61NF | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | 610 mm | External | Yagi/Log Periodic |
| YF88008-30NF | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | 300 mm | External | Yagi/Log Periodic |
| YF88008-61NF | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | 610 mm | External | Yagi/Log Periodic |
| YS1503 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YS2165 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YS3805 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YS3806 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YS4303 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YS4306 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YS4503 | | IoT, LMR, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YS8063 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YS8066 | | IoT, ISM, LMR, LPWAN, M2M | N-Type | N-Type Female | - | External | Yagi/Log Periodic |
| YA9-11-RTNC-48 | | - | - | - | - | - | - |
| YE24007 | | - | - | - | - | - | - |