This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Antenna Connection Type  BNC

  • Antenna Connector Type  BNC Male

Configuration Features

  • Number of Ports  2

  • Antenna Style  External

  • Antenna Type  Vehicular

Signal Characteristics

  • Gain (Max) (dB) 3

  • Frequency Band (MHz) 410 – 425

Industry Standards

  • Wireless Application  GPS

Reference Number

  • TE Internal Number CAT-0-GAGA

Related Materials

Datasheets & Catalog Pages