Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
UHF
-
Antenna Connector Type
UHF Female
Configuration Features
-
Number of Ports
1
-
Antenna Style
External
-
Antenna Type
Dipole
Signal Characteristics
-
Gain (Max) (dB)
5, 7
-
Frequency Band (MHz)
150 – 174, 220 – 222, 406 – 420, 450 – 470, 490 – 512
Industry Standards
-
Wireless Application
IoT, LMR, M2M
Reference Number
-
TE Internal Number
CAT-0-FOBSA