Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
NMO
-
Antenna Connector Type
NMO
Configuration Features
-
Number of Ports
1
-
Antenna Style
External
-
Antenna Type
Whip
Signal Characteristics
-
Gain (Max) (dB)
0, 3, 5
-
Frequency Band (MHz)
450 – 470, 806 – 866, 806 – 896, 893 – 970
Industry Standards
-
Wireless Application
IoT, ISM, LMR, LPWAN, M2M
Reference Number
-
TE Internal Number
CAT-0-EFVWA