Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
N-Type, NMO, P-Mount, SMA
-
Antenna Connector Type
N-Type Female, NMO, P-Mount, SMA Male
Configuration Features
-
Number of Ports
1, 2
-
Antenna Style
External
-
Antenna Type
Low Profile, Vehicular
Signal Characteristics
-
Gain (Max) (dB)
2.8, 3, 3.8, 4.7
-
Frequency Band (MHz)
1350 – 1550, 1690 – 2170, 1690 – 2180, 1710 – 2700, 2300 – 2700, 617 – 960, 698 – 960
Dimensions
-
Cable Length
.61 m [ 2 ft ]
-
Cable Length (mm)
608, 610
-
Cable Length (in)
23.94, 24.02
Industry Standards
-
Wireless Application
Cellular, IoT, ISM, LMR, LPWAN, M2M
Reference Number
-
TE Internal Number
CAT-0-CLPA