Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Antenna Connection Type
4.3-10, N-Type
-
Antenna Connector Type
4.3-10 Female, N-Type Female, N-Type Female Fixed
Configuration Features
-
Number of Ports
1, 2
-
Antenna Style
External
-
Antenna Type
Panel
Signal Characteristics
-
Gain (Max) (dB)
10.4, 8.8, 9.5
-
Frequency Band (MHz)
1710 – 2700, 698 – 960
Dimensions
-
Cable Length (mm)
300, 910
-
Cable Length (in)
11.81, 35.83
Industry Standards
-
Wireless Application
Cellular
Reference Number
-
TE Internal Number
CAT-0-CDPA