Product | TE Part # | Documents | Wireless Application | Mounts To | Antenna Connection Type | Antenna Connector Type | Cable Length | Antenna Style | Antenna Type |
---|
| CFD69383P-30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFD69383P-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFD69383P-B30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFD69383P1-30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFD69383P1-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFD69383P1-B30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFD69383P1-B30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFS60383P-30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFS60383P-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFS69271-FSMAF | | Cellular | Building Ceiling | SMA | SMA Female | 300 mm | External | Low Profile |
| CFS69383P-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFSA35606P-30D43F | | Cellular, LMR | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFSA35606P-30NF | | Cellular, LMR | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFSA35606P1-30D43F | | Cellular, LMR | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFSA35606P1-30NF | | Cellular, LMR | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFSA69383P-30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFSA69383P-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFSA69383P-B30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFSA69383P-B30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFSA69383P1-30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFSA69383P1-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CFSA69383P1-B30D3F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CFSA69383P1-B30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CLS69273-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CLS69273-B30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CLS69273P-30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CLS69273P-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CMD69273-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CMD69273-30NM | | Cellular | Building Ceiling | N-Type | N-Type Male | 300 mm | External | Low Profile |
| CMD69423P-30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CMD69423P-B30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CMD69423P-B30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CMQ69273P-30D43F | | Cellular | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CMQ69273P-30NF | | Cellular | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CMS38606-30NF | | Cellular, LMR | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CMS38606P-30D43F | | Cellular, LMR | Building Ceiling | 4.3-10 | 4.3-10 Female | 300 mm | External | Low Profile |
| CMS38606P-30NF | | Cellular, LMR | Building Ceiling | N-Type | N-Type Female | 300 mm | External | Low Profile |
| CLS69273P-B30D43F | | - | - | - | - | - | - | - |
| CMD69423P-30NF | | - | - | - | - | - | - | - |