Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape :
Circular
-
Connector System :
Wire-to-Wire
-
Connector & Housing Type :
Housing for Female Terminals
-
Sealable :
Yes
-
Primary Locking Feature :
On the Terminal
-
Mixed & Hybrid Connector :
Yes
Electrical Characteristics
-
Nominal Voltage Architecture (V):
25
Body Features
-
Cable Exit Angle :
180°
-
Primary Product Color :
Black
Contact Features
-
Contact Type :
Socket
-
Mating Pin Diameter (mm):
3.48, 4.98
-
Mating Pin Diameter (in):
.137, .196
Mechanical Attachment
-
Mating Alignment :
With
-
Mating Alignment Type :
Polarized
-
Strain Relief :
Without
-
Connector Mounting Type :
Cable Mount (Free-Hanging)
-
Terminal Position Assurance :
No
Dimensions
-
Product Length :
53.5 mm [ 2.1 in ]
-
Product Width :
62 mm [ 2.44 in ]
-
Connector Height :
56.1 mm [ 2.2 in ]
Usage Conditions
-
Operating Temperature (Max) (°C):
70, 75, 80, 85
-
Operating Temperature (Max) (°F):
158, 167, 176, 185
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Industry Standards
-
UL Flammability Rating :
UL 94HB
-
Compatible With Agency/Standards Products :
DIN
-
Degree of Protection :
IP68
Packaging Features
-
Packaging Method :
Box
-
Packaging Quantity :
200
Other
-
Connector Position Assurance Capable :
No
-
Serviceable :
Yes