Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Dead Break Connection Technology :
Separable Connector
-
Dead Break Connection Connector Type :
Wedge & Contact Ring
-
Bushing Type :
Size 2
-
Cable Shield Style :
Copper Wire
-
Insulation :
Polymeric
-
Screened :
Yes
-
Product Family :
RPIT
Electrical Characteristics
-
Dead Break Connection Voltage Class (kV):
≤ 36
Body Features
-
Dead Break Connection Conductor Material :
Aluminum/Copper
Dimensions
-
Dead Break Connection Conductor Diameter (mm):
7.6 – 24.6
-
Dead Break Connection Insulation Diameter (mm):
23.5 – 42
-
Cross-Section Range (mm²):
50 – 400
Operation/Application
-
Halogen Free :
Yes
-
Marine-Offshore-Shipbuilding Certified :
No
-
Free of Lead, Cadmium, Heavy Metals :
Yes
-
Emission Free :
Yes
-
Non-Toxic & Non-Corrosive Emission :
Yes
-
Application Type :
Inner Cone
Industry Standards
-
Design Specification :
HD629.1-S2
-
UL Rating :
No
Product Availability
-
Dead Break Connection Product Availability :
AMERICAS, ANZPAC, ASIA, EMEA
Other
-
Installation Instruction :
English, German