Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
Body Features
-
Insulation Material :
Polyolefin
Contact Features
-
Quick Disconnect Terminal Type :
Receptacle
-
Mating Tab Width :
6.35 mm [ .25 in ]
-
Mating Tab Thickness :
.81 mm [ .032 in ]
-
Terminal Orientation :
Straight
-
Terminal Plating Material :
Tin
Termination Features
-
Product Terminates To :
Wire & Cable
Mechanical Attachment
-
Mating Retention Type :
Dimple
-
Wire Insulation Support :
With
Dimensions
-
Compatible Insulation Diameter Range :
4.83 mm [ .19 in ]
-
Product Length :
40.64 mm [ 1.6 in ]
-
Wire Size (AWG):
16 – 14
Usage Conditions
-
Insulation Option :
Partially Insulated
-
Operating Temperature Range (°C):
-55 – 125
Packaging Features
-
Packaging Quantity :
25
-
Packaging Method :
Loose Piece