Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mechanical Connector Technology :
Shear Bolt
-
Mechanical Connector Material :
Aluminum
-
Underground Network Component Type :
Terminal Lug
Configuration Features
-
Number of Contact Bolts :
3
-
Visual Inspection :
Yes
Electrical Characteristics
-
Mechanical Connector Voltage Class (kV):
≤ 42
Body Features
-
Mechanical Connector Conductor Material :
Aluminum-Copper
Dimensions
-
Conductor Cross-Section (mm²):
500 – 630
-
Palm Hole Diameter :
17
-
Bolt Head Size (Across Flats) (mm):
27
Operation/Application
-
Indoor Use :
Yes
-
Outdoor Use :
Yes
-
Application Type :
Power Cable Terminations, Both Underground & Above Ground, Terminations
-
Free of Lead, Cadmium, Heavy Metals :
Yes
-
Energized Installation :
No
Industry Standards
-
Mechanical Connector CSA Certified :
No
-
Mechanical Connector UL Listed :
No
Product Availability
-
Mechanical Connector Product Availability :
AMERICAS, ANZPAC, ASIA, China, EMEA
Other
-
Conductor Gauge Type :
Metric