Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Transducer Sensor Type :
Industrial Pressure Transducer
-
Pressure Type :
Compound
Configuration Features
-
Electrical Connection :
Cable 6 ft
-
Pressure Port/Fitting :
1/4 MNPT
Electrical Characteristics
-
Pressure Transducer Supply Voltage (V):
10 – 28
Dimensions
-
Dimensions :
Dia 22.22 mm [ Dia .875 in ]
Usage Conditions
-
Pressure :
1.72 bar [ 25 psi ]
-
Operating Temperature Range :
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Proof Pressure Range :
2X, Min
-
Pressure Range :
0 – 25 psi
-
Output/Span :
0 – 5 V
-
Pressure Accuracy :
±0.25% FSO
Other
-
Sensor Options :
No Option