Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type :
Miniature Pressure Transducer
-
Pressure Type :
Gauge
Configuration Features
-
Electrical Connection :
Cable 2 m
Electrical Characteristics
-
Supply Voltage Range (V):
10
Dimensions
-
Product Height :
20.32 mm [ .8 in ]
-
Dimensions :
Hex 15 mm [ Hex .59 in ]
-
Hex Width Across Flats :
15 mm [ .59 in ]
Usage Conditions
-
Pressure :
50 bar [ 750 psi ]
-
Operating Temperature Range :
-40 – 220 °C [ -40 – 428 °F ]
Operation/Application
-
Proof Pressure Range :
1.5X FS
-
Output Signal Type :
120mV
-
Pressure Accuracy :
±0.3% FSO
Other
-
Sensor Options :
IP67 Protection
-
Port Fitting :
3/8-24 UNF Male