Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type :
General Purpose Resistor
-
Element Type :
Thick Film
Electrical Characteristics
-
Operating Voltage (V):
100
-
Passive Component Tolerance (%):
5
-
Resistance Class :
1kΩ – 1MΩ
-
Resistance Value (Ω):
27K
-
Power Rating (W):
.2
Body Features
-
Lead Type :
Single In Line (SIL) Leadframe
Termination Features
-
Number of Terminations :
6
Dimensions
-
Passive Component Dimensions (mm):
15.24 x 2.5
Usage Conditions
-
Operating Temperature Range (°C):
-55 – 125
-
Temperature Coefficient (ppm/°C):
±200
Packaging Features
-
Packaging Method :
Loose Piece - Box